• HYDAC ATEX valves

    for application in explosive atmospheres
  • HYDAC ATEX valves

    for application in explosive atmospheres
  • HYDAC ATEX valves

    for application in explosive atmospheres

Initial situation

Explosive mixtures can develop in many applications, for example chemicals, pharma, food technology, refineries, recycling and mills. Valves that can be used in these areas require an approval in accordance with Directive 2014/34/EU (ATEX). At the same time, there should be no compromises in the valves’ performance.

The HYDAC ATEX valve range is geared precisely towards these requirements. The ATEX approval covers various coils for a range of valve types (cartridge and CETOP valves) from the product portfolio. Furthermore, the portfolio is supplemented by hydraulic valves with their own manufacturer’s declaration for ATEX applications.

  • Contact

The range is suitable for applications in the following ATEX protection areas

Levels of protection

Level of protection

Category group

Protective performance

Operating conditions

 

I

II

 

 

Very high M1   Two independent protective measures: safe even if two errors occur independently. Devices remain ready for use and are operated even in an explosive atmosphere.
Very high   1 Two independent protective measures: safe even if two errors occur independently. Devices remain ready for use and are operated in zones 0, 1, 2 (G) and 20, 21, 22 (D).
High M2   Suitable for normal operation and difficult operating conditions. Where applicable, even for disruptions that occur frequently or errors that are generally taken into account. Devices are switched off in the case of an explosive atmosphere.
High   2 Safe for normal operation and for typical disruptions and errors. Devices remain ready for use and are operated in zones 1, 2 (G) and/or 21, 22 (D).
Normal   3 Safe in normal operation. Devices remain ready for use and are operated in zone 2 (G) and/or 22 (D).

 

As an in-house manufacturer of coils and valves, HYDAC produces ATEX valves that meet the relevant electric and mechanical requirements.

The range includes the following valves:

Industrial solenoid valves in directional valve design for ATEX zone II 2G, II 2D, II 3G, II 3D

Currently available 4/2 and 4/3 directional solenoid valves, nom. size 6:

Symbol D
Symbol E
Symbol G
Symbol H
Symbol J

All other valve types from the directional valve product range nom. size 6 on request.

 

Industrial solenoid valves in poppet valve design for ATEX zone II 2G, II 2D, II 3G, II 3D

Currently available 3/2 solenoid poppet valves, nom. size 6:

Symbol X
Symbol J

Industrial proportional valves 3-way closed-loop pressure control valve P3DRE06 for ATEX zone II 2G, II 2D, II 3G, II 3D

3DRE06

Cartridge solenoid valves in poppet valve design for ATEX zone II 2G, II 2D, II 3G, II 3D

Currently available 2/2 solenoid poppet valves, cavity 06020:

Symbol V
Symbol Y
Symbol Z

Hydraulic valves with manufacturer’s declaration, designation –XC

Non-return valves, inline installation RV-6…RV-40

Non-return valves, manifold-mounted RVP-6…RVP-40

Pressure relief valve, cartridge DB12120A

Others on request