With machine functions constantly increasing in complexity, especially within the mobility sector, increasingly complex components are needed that are able to combine multiple functions. This means that greater demands are being made on hydraulic valves and their functions, while cost pressure is also increasing.
HYDAC combination valves for hydraulic control blocks with their significant advantages have been developed to meet these requirements:
- Function integration in just one component,
as multiple valve functions are integrated into one hydraulic valve. - Reduced installation space and less weight in the machine
thanks to the extremely compact solution. - Increased functional reliability
thanks to reduction in potential leakages. - Universal use
thanks to the use of a standard pipe connection. - Hydraulic valves – optimised for the applications of our customers
We have the right combination valve for any application.