Hydrogen will play a major role in future in an energy system that is increasingly reliant on renewable energy. And this includes the mobility sector. While battery-powered vehicles can be used for a large percentage of day-to-day urban and commuter transport, it makes sense to use fuel cell vehicles, with their larger ranges and short filling times, in long-distance and cross-border transport, especially in larger vehicles (lorries, trains and ships). Over the past 20 years, globally applicable standards have been developed in this regard that make it possible to fill vehicles with 350 or 700 bar.
HYDAC equipped the first hydrogen filling station with hydraulic components back in 2006. We have since become a leading manufacturer of hydraulic drive units for a wide range of compressors that are responsible for providing the required system pressure to hydrogen filling stations.
In hydrogen-powered vehicles, the cleanliness and quality of the hydrogen is of great importance. When the vehicles are filled, the hydrogen supplied by the filling stations must be as clean as possible, with no contamination. As an expert in technical cleanliness, we have developed the world’s first analysis equipment that can be used to verify and analyse the particulate impurities under standard SAE conditions – the HYDAC PSA H70.
Experience with the PSA H70 has shown that effective and robust gas filtration that is able to handle the strict requirements of hydrogen filling is essential. With their combination of optimum housing design and innovative filter element technology, the HYDAC filter and separator solutions meet the strictest standards for all fields of application up to 1,000 bar and thus significantly contribute to the technical cleanliness of hydrogen filling stations.
HYDAC now supplies a wide range of components for the hydrogen filling station industry. This includes specially developed pressure sensors with ATEX and IECEX certification as a single or redundant version (SIL2-compliant) up to 1,050 bar. Furthermore, we supply cooling systems for recooling the heat generated by the compression of the hydrogen and compressor cooling units for setting the gas precooling temperature.