Machines and vehicles being powered by either electric batteries or hydrogen only makes sense from a climate protection perspective if the electricity and hydrogen used can be made available in a CO2-neutral way.
While climate-friendly power generation with wind power and solar power plants is already an established industry outside of electromobility, using stationary battery storage to level out fluctuations in the generation of renewable energy and generating hydrogen by means of electrolysis on a large-scale in an environmentally friendly way both represent uncharted territory. Electrolysis plays a key role here, as hydrogen generated using CO2-neutral methods serves as a fuel for mobility, an energy source for supplying electricity and heat, a substitute material in industrial processes such as steel production and a raw material in the chemicals industry. Fuel cell power plants make it possible to supply electricity and heat to households and industrial companies in a safe and climate-friendly way.