To support theoretical education and for training purposes, the practical HHT2 hydraulic training package was developed by HYDAC. Built with robust HYDAC components from current production in industrial-grade design, the device is an integrated all-inclusive strategy for the topic of hydraulics – with a wide range of options and corresponding training exercises (an extract is available under Downloads).
As various work packages can be selected as desired, a variety of content within the topic of hydraulics can be taught:
- Manually operated standard hydraulics
- Electro-hydraulics
- Proportional technology
- Measurement equipment
- PLC package for extensive open- and closed-loop tasks
- Digital package 4.0 for extended connectivity
One or two workstations that can be used independently enable all hydraulic training tasks to be mapped on a single device. The Hydraulic Trainer HHT2 makes hydraulics a hands-on experience and makes it possible to apply theoretical knowledge quickly, simply, cleanly and in a fun way in a group of up to six participants simultaneously.