The HYDAC products for process technology, thanks to their high quality, contribute to ensuring proper functioning and prolong the service life of components, systems and machines to a considerable extent. The products presented here are the culmination of numerous field tests, the research carried out in the HYDAC Group's own laboratories and decades of experience in process technology.
HYDAC AutoFilt® self-cleaning back-flushing filters are automatic filters for industry and technology. They ensure the purity of water, coolants, lubricants and other low-viscosity fluids. The AutoFilt® range of filters is highly versatile and adaptable and is best suited for retrofitting in existing systems.
More information at: http://waterfiltration.hydac.com
HYDAC Process inline filters are designed for the toughest applications in process technology. They allow solid particles of all kinds to be removed effectively. A large variety of sizes and filter materials allows optimum adjustment to suit the particular filtration task and process conditions.
More information at: http://waterfiltration.hydac.com
Fluid or particulate contaminations of gas can significantly impair the service life of major components of systems and plants. This can result in costly maintenance and repair work, or even complete downtime. Our product portfolio comprises particle filters, coalescence filters, pre-separators and filter element technology.
Mobile filter-pump units for filling, flushing and off-line filtration. Can be used during commissioning, oil changes and maintenance work.
Sensor systems tailored to applications in pressure, temperature, filling level, flow rate and
oil condition; special electronic 4-way pressure switch with TÜV certification
Also available with TÜV certificate for applications in safety-related controls (TRD 421); devices for switching, monitoring and controlling; multifunction portable data recorders.
Bladder accumulators, diaphragm accumulators and piston accumulators for shock absorption, pulsation damping, energy storage, volume compensation and media separation.
With monitoring devices up to 550 bar, e.g. for safety controls
For actuating butterfly valves, gate valves, gas flow diverters etc.; force up to 750 kN, stroke up to 1,000 mm, speed 50 mm/sec, accumulator size up to 50 l.
On the basis of national and international quality standards, system and product approvals, HYDAC Process Technology guarantees that the products and services are manufactured and supplied in accordance with relevant standards.