BELL HOUSING FOOT BRACKETS

HYDAC bell housing bases for simple fastening of the motor pump unit to the unit

  • Bell housing bases in accordance with VDMA 24561
  • Version of the lightweight and heavy series available from warehouse
  • Reduction of the motor bearing bracket to IMB5/V1
  • Simple replacement of the E motor
  • Hydraulic pump and pipework setup without E motor also possible
  • Available sizes:
    lightweight series: PF-160/3 to PF-300/3
    heavy series: PF-250/4 to PF-660/4