Gear coupling, the flexible shaft connection
- double cardanic mode of action, resulting in negligible restoring forces
- Plastic sleeve made of 6.6 polyamide, very high electrical insulating power
- resistant against all commercially available lubrication and hydraulic oils
- simple, time-saving installation
- permissible temperature range: from -25°C to +80°C
- maintenance-free thanks to the combination of the steel and plastic as materials
- can be supplied in the sizes 14 to 100 (motor size 56 to 315L)
- prescribed for Berarma pumps