HYDAC pump support plates enable installation and dismantling of the complete drive unit outside of the container
Installation and dismantling of the completely installed drive unit outside of the container
facilitates cleaning and servicing of a hydraulic unit
the pressure lines are guided through the pump support plate
Material aluminium/NBR
available:
Pump support plates size 200 to size 350
Round seals between pump support and plate size 140 to size 660
Oval seals between plate and container cover size 200 to