HEAT EXCHANGERS

Heat exchanger PTK series (elastic pump support with oil-air cooler)

  • for installation size PTK-2001... to PTK-3501
  • Cooling element made of aluminium
  • Supply and return with G3/4"
  • flat-sealing
  • max. 16 bar operating pressure
  • max. permissible oil temperature +100°C
  • the maximum temperature difference between oil inlet and ambient temperature should not exceed 50°C
  • including installation, service and operating instructions
Add to inquiry list