Compact Hydac design and inexpensive solution
- Bell housings in accordance with VDMA 24561 Form C
- unproblematic replacement of the forms A, B and C with one another possible in accordance with VDMA 24561
- can be supplied for almost all hydraulic pumps
- processing of both flange-mounting sides finished
- Bell housings with damping and cooling element (air-oil cooler)
- Fan (is mounted on the motor shaft) included in the scope of delivery
- for 2-pole, 4-pole, 6-pole IEC standard motors (1000 - 3000 U/min)
- type of mounting B5, B35, V1, V15
- Mineral oil to DIN 51524,
other fluids on request
- optional with foot brackets
- horizontal or vertical mounting possible