ELAST. BELLHOUSING WITH OIL-AIR COOLER

Compact Hydac design and inexpensive solution

  • Bell housings in accordance with VDMA 24561 Form C
  • unproblematic replacement of the forms A, B and C with one another possible in accordance with VDMA 24561
  • can be supplied for almost all hydraulic pumps
  • processing of both flange-mounting sides finished
  • Bell housings with damping and cooling element (air-oil cooler)
  • Fan (is mounted on the motor shaft) included in the scope of delivery
  • for 2-pole, 4-pole, 6-pole IEC standard motors (1000 - 3000 U/min)
  • type of mounting B5, B35, V1, V15
  • Mineral oil to DIN 51524,
other fluids on request
  • optional with foot brackets
  • horizontal or vertical mounting possible

Cooler element:

  • Supply and discharge with G3/4", flat-sealing
  • max. 16 bar operating pressure
  • max. permissible oil temperature +100°C
  • the maximum temperature difference between oil inlet and ambient temperature may not exceed 50°C

Supplier program:

  • Series 2001 for motor size 80 (0.55 - 0.75 KW with 1500 rpm)
  • Series 200 for motor size 90S - 90L (1.1 - 1.5 KW with 1500 rpm)
  • Series 250 for motor size 100L - 112M (2.2 - 4 KW with 1500 rpm)
  • Series 300 for motor size 132S - 132M (5.5 - 7.5 KW with 1500 rpm)
  • Series 350 for motor size 160M - 160L (11 - 15 KW with 1500 rpm)
  • Series 3501 for motor size 180M - 180L (18.5 - 22 KW with 1500 rpm)