Connectivity
Communication does not come to an end at the mechanical limit's of a vehicle.
To be able to provide modern, service-orientated services, it is vital for a connection to be established with the outside world. Communication between vehicles is just as important as being able to exchange information with a control centre.
A product range with corresponding interfaces is available for internal machine communication and external communication of digital data.