TTConnect 616
TTConnect 616 is a powerful and affordable connectivity platform that includes many of the existing in-vehicle interfaces. At the core sits a TC297 Aurix CPU from Infineon. The device is based on three independent 32-bit cores and has been designed to meet the highest safety standards, while simultaneously increasing performance significantly. This component was designed for the automotive market in order to address applications such as secure ADAS platforms and fits well into the requirements of the off-highway market (performance, safety).