TTCONNECT WAVE

Telematic module TTConnect Wave 3G TTConnect Wave 4G

The Telematics module TTConnect Wave is the latest addition to the TTConnect family of products.

The ruggedized gateway connects your vehicle or machine to the cloud via wireless or cellular interfaces.

TTConnect Wave can connect seamlessly and without any programming efforts to its associated TTConnect Cloud Service platform enabling complete vehicle management.

Selected vehicle data can be logged, stored and represented easily. The vehicle's display can be replicated and interacted with easily at a remote location if service is required.

Vehicle updates can be started simply by pressing a button.


PRODUCT ADVANTAGES:
  • High performance
  • Robust design for extreme operating conditions
  • Simple configuration- no programming necessary
  • Data logging
  • GNSS/GPS/GLONASS position recognition system
  • Standard in-vehicle interfaces
  • 3G/4G Cellular or wireless LAN connectivity
  • Secure end-to-end encryption
  • CE / E, FCC, IC certified
Add to inquiry list