| Typ | HY-TTC 30-H HY-TTC 30S-H |
HY-TTC 32 HY-TTC 32S |
HY-TTC 50 HY-TTC 60 |
HY-TTC 94 |
|
||
| Processor | 16-bit Infineon XC 2287 80 MHz (Safety variant with Watchdog-CPU) |
16-bit Infineon XC 2287 M 80 MHz Watchdog-CPU |
16-bit Infineon XC 2288 H 80 MHz (Safety variant with Watchdog-CPU) |
||||
| Memory | 768 kB Flash 82 kB RAM 64 kBit EEPROM |
768 kB Flash 82 kB RAM 512 kB ext. RAM (depending on variant) 8 kB EEPROM |
832 kB Flash 50 kB RAM 512 kB ext. RAM 8 kB EEPROM |
1.6 MB int Flash 138 kB RAM 32 kB EEPROM |
|||
| Interfaces | 1 x CAN |
2 x CAN |
2 x CAN 1 x RS232 1 x LIN |
4 x CAN 1 x RS232 1 x LIN |
1-2 x CAN (depending on variant) |
||
| ISOBUS | On request |
||||||
| Inputs and outputs1) (Example- configurations) |
30 Total 8 PWM 6 with current measurement. 10 Analogue-IN 4 Timer-IN 6 Analog-OUT (ratiom.) 2 Digital-OUT |
40-48 Total (depending on variant) 8 PWM 4 current meas. 8-16 Analogue-IN 4 Timer-IN 8 Digital-IN 8 Digital-OUT |
48 Total 8 PWM 4 current meas. 16 Analogue-IN 4 Timer-IN 8 Digital-IN 8 Digital-OUT |
43-65 Total (depending on variant) 18 PWM / 18 Digital-OUT 24-30 Analogue-IN 1-2 Timer-IN (7 Digital-IN) (8 Digital-OUT) |
|||
| Functional Safety |
PLc (depending on variant) |
|
PL d |
||||
| Programming | C |
CODESYS V2.3 C |
CODESYS V2.3 C |
C | |||
| Typ | HY-TTC 508 | HY-TTC 510 | HY-TTC 540 | HY-TTC 580 | HY-TTC 590 |
| Processor | 32-bit TI TMS 570 Dual-core lockstep CPU 180 MHz Safety Companion CPU |
32-bit TI TMS 570 Dual-core lockstep CPU 180 MHz Safety Companion CPU |
32-bit TI TMS 570 Dual-core lockstep CPU 180 MHz Safety Companion CPU |
||
| Memory | 3 MB Flash 16 MB ext. Flash 256 kB RAM 2 MB ext. RAM 64 kB EEPROM |
3 MB Flash 256 kB RAM 2 MB ext. RAM 64 kB EEPROM |
3 MB Flash 8 MB ext. Flash 256 kB RAM 2 MB ext. RAM 64 kB EEPROM |
3 MB Flash 32 MB ext. Flash 256 kB RAM 2 MB ext. RAM 32 kB FRAM |
|
| Interfaces | 2 x CAN 1 x CAN f. ISOBUS 1 x RTC 1 x 100BASE-T1 BroadR-Reach |
3 x CAN 1 x LIN |
4 x CAN |
7 x CAN 1 x RS232 1 x LIN 1 x RTC 1 x Ethernet |
6 x CAN 1 x CAN f. ISOBUS 1 x RS232 1 x LIN 1 x RTC 1 x 100BASE-T1 BroadR-Reach |
| ISOBUS | yes |
On request |
yes |
||
| Inputs and outputs1) (Example- configurations) |
76 Total 10 PWM /10 with current meas. 24 Analogue-IN 20 Timer-IN 22 Digital-OUT |
84 Total 16 PWM /16 with current meas. 24 Analogue-IN 20 Timer-IN 16 Digital-OUT 8 multipurpose I/O |
96 Total 28 PWM /28 with current meas. 32 Analogue-IN 20 Timer-IN 16 Digital-OUT |
96 Total 36 PWM /36 with current meas. 24 Analogue-IN 12 Timer-IN 16 Digital-OUT 8 multipurpose I/O |
96 Total 36 PWM /36 with curren meas. 24 Analogue-IN 12 Timer-IN 16 Digital-OUT 8 multipurpose I/O |
| Functional Safety |
IEC 61508 SIL 2 EN 13849 PL d ISO 25119 AgPL d |
IEC 61508 SIL 2 EN 13849 PL d |
IEC 61508 SIL 2 EN 13849 PL d ISO 25119 AgPL d |
||
| Programming | C |
CODESYS V3 CODESYS Safety SIL2 C |
CODESYS V3 CODESYS Safety SIL2 C |
||
1) The configuration of the inputs and outputs can be altered via a control configuration. The configuration shown is intended as an example.
Safety in focus
Dynamic new developments have been triggered in the field of functional safety of machines. This is the result of the tightened legal requirements for the risk minimisation by the machine manufacturer, in particular the new Machinery Directive 2006/42/EC, which must be complied with beginning in 2012.
In the future, the machine manufacturer alone will be responsible for the risk assessment and the production of safe machines and therefore will be solely liable in the event of an accident.In case of emergency, the device manufacturer must demonstrate that it complied with all legal requirements and minimised the risk in accordance with the possibilities of the state of the art.
A basic prerequisite for minimising risk and implementing safety-critical functions is the use of "safe controllers".
In its product range, HYDAC ELECTRONIC offers electronic programmable controllers suitable for control tasks with high safety requirements up to SIL 2 (Safety Integrity Level 2) and PL d (Performance Level d) thanks to internal diagnostic and monitoring functions; certified in an independent testing method by TÜV NORD.
The range of controllers
The controllers from HYDAC ELECTRONIC can be divided into two families based on two high-performance platforms, a 16-bit processor and a 32-bit processor.
The 16-bit family includes the basic model HY-TTC 50, the version HY-TTC 60 having various additional inputsand the safety-certified, high-performance versions HY-TTC 90 and HY-TTC 94. HY-TTC 94 has 4 CAN bus interfaces with the same I/O range as the HY-TTC 90.
In the 32-bit family, the safety certified HY TTC 508, HY-TTC 540, HY-TTC 580 and HY-TTC 590 are available. According to IEC 61508 the controller complies with the requirements of safety level SIL 2.