HY-TTC 30H

HY-TTC 30H

The HY-TTC 30-H is a compact control unit based on an Infineon XC22xx microcontroller, which has been specially developed for use in cost-sensitive applications or smaller machines. 30 freely configurable I/Os allow the operation of different sensor and actuator types.

The 30-H version is ideally suited for controlling proportional functions. Of the 8 PWM outputs, 6 are with integrated current measurement, so up to 3 hydraulic axes can be current controlled.

The module was developed according to EN ISO 13849 and is suitable for PL b applications.

The HY-TTC 30-H was specially developed for vehicles and machines in harsh operating environments and extreme operating temperatures.

The module is protected by the proven robust compact housing specially designed for the off-highway vehicle industry.

 

Special features:

30 inputs and outputs

10 Analaog inputs

4 timer inputs

8 PWM outputs

2 digital outputs

6 ratiometric voltage outputs

Robust, very compact housing

Waterproof, 48-pin connector plug

HY-TTC 30H