The HY-TTC 30S-H is a compact control unit based on an Infineon XC22xx microcontroller, which has been specially developed for use in cost-sensitive applications or smaller machines. 30 freely configurable I/Os allow the operation of different sensor and actuator types.
The module HY-TTC 30S-H was developed according to the international standard EN ISO 13879 and is certified by TÜV Nord. It meets the functional safety requirements of PL c.
The 30S-H variant is ideally suited for controlling proportional functions. Of the 8 PWM outputs, 6 are with integrated current measurement, so up to 3 hydraulic axes can be current controlled.
The module is protected by the proven robust compact housing specially designed for the off-highway vehicle industry.
Special features:
30 inputs and outputs
10 Analaog inputs
4 timer inputs
8 PWM outputs
2 digital outputs
6 ratiometric voltage outputs
Robust, very compact housing
Waterproof, 48-pin connector plug