The HY-TTC 32S is a compact control unit based on an Infineon XC22xx microcontroller, which has been specially developed for use in cost-sensitive applications or smaller machines. 30 freely configurable I/Os allow the operation of different sensor and actuator types.
The HY-TTC 32S module was developed according to the international standard EN ISO 13879 and is certified by TÜV Nord. It meets the functional safety requirements of PL c.
The HY-TTC 32S control unit extends the successful HY-TTC 30 family by a compact control unit with two CAN interfaces. This makes it ideal for applications with hetrogenic networks.
The possibility of controlling up to 3 hydraulic axes with additional functions with current measurement makes the HY-TTC 32 one of the powerful compact control units.
The module is protected by the proven robust compact housing specially designed for the off-highway vehicle industry.
Special features:
30 inputs and outputs
10 Analaog inputs
4 timer inputs
8 PWM outputs
2 digital outputs
6 ratiometric voltage outputs
Robust, very compact housing
Waterproof, 48-pin connector plug
2 CAN bus interfaces
Pl c certified according to EN ISO 13849