HY-TTC 580

HY-TTC 580
The controller HY-TTC 580 is based on a modern 32 Bit microcontroller platform.
The HY-TTC 580 is currently the largest controller in the 500 series and is particularly suitable therefore for complex control tasks in centralised and decentralised control architectures.
Practically all the system diagnostics is handled by an optimised safety component, so the entire computing capacity is available to the main processor for the actual application.
The HY-TTC 580 has an impressive number of highly fl exible inputs and outputs. The outputs in particular provide high individual and total currents or can alternatively be used as inputs.
To achieve differentiated safety levels, three separate PWM shutdown groups are available.
The HY-TTC 580 was developed in accordance with the international standards IEC 61508 and ISO/EN 13849 and is certifi ed by TÜV NORD. It meets the requirements of Functional Safety
according to SIL 2 and PL d.
The module is protected in a proven, robust and compact housing, specially designed for the off-highway automotive industry.
  •  SIL 2 / PL d certified
  •  Safety Companion CPU
  •  CODESYS® Safety SIL 2 with CANopen Safety Master
  •  CODESYS® 3.X
  •  Three alternative PWM shutdown groups
  •  36 PWM power outputs with current measurement
  •  96 confi gurable inputs and outputs give great fl exibility to the I/O groups
  •  Excellent computing performance
  •  High number of interfaces, communication and information interfaces
  •  7 CAN-bus interfaces
  •  Ethernet interface for extremely fast software download
  •  RTC Real Time Clock