HY-TTC 60

Universal mobile control
HY-TTC 60
The HY-TTC 60 is the enhanced model in the 16-bit controller family and, compared to the basic version, offers additional input functions.
  It is a powerful device which can be used both as a stand-alone solution and as a part of a networked system in modern machines. It meets all the technical requirements of modern automotive electronics in the off-highway sector.
  Two CAN interfaces, an RS232 interface and a LIN interface are available for serial communication.
  The HY-TTC 60 is part of a complete and compatible product family. It is protected by a robust and extremely compact housing which was specially designed for the off-highway vehicle industry.


  • Programming in CoDeSys® 2.3 or C/C++
  • 594 kB RAM
  • 48 inputs and outputs, including
    - 16 power outputs
    - 4 current measuring inputs
    - 8 analogue inputs (voltage/current)
    - 8 analogue inputs (voltage, configurable)
  • All inputs and outputs are configurable and are protected against overvoltage and short circuits
  • Stabilized, adjustable sensor voltage supply with internal monitoring
  • No reset caused by dip in voltage when engine is started
  • Robust aluminium die cast housing with a waterproof 80-pole connection plug and pressure equalization via a waterproof Gore-Tex® membrane
  • E12 type approval