| Type | HY-eVision2 7.0 | HY-eVision2 7.0 Touch |
HY-eVision2 7.0 Optical Bonding |
HY-eVision2 10.4 PCT |
| Processor | 32 bit ARM Cortex A8 800 MHz |
|||
| Diagonal screen size |
7" (17,8 cm, 16:9) |
10,4" (26 cm, 4:3) | ||
| Resolution (Pixel) |
800 x 480 |
1.024 x 768 | ||
| Memory | 512 MB Flash 256 MB RAM (Option 1 GB Flash, 512 MB RAM) |
1 GB Flash 512 MB RAM |
1 GB Flash 512 MB RAM |
1 GB Flash 512 MB RAM |
| Interfaces |
2 x CAN 1 x LAN 1 x RS232 1 x USB (Host) 2 x Camera (analogue or Ethernet) |
2 x CAN 1 x LAN 1 x RS232 1 x USB (Host) 2 x Camera (analogue or Ethernet) |
2 x CAN (+2 x CAN optional) 1 x LAN 1 x RS232 1 x USB (Host) 2 x Camera (analogue or Ethernet) |
4 x CAN 1 x LAN 1 x RS232 1 x USB (OTG) 2 x Camera (analogue or Ethernet) |
| Special features |
Buzzer Ambient light sensor 10 function keys |
Touch (Projective Capacitive Touchscreen)
Buzzer
Ambient light sensor
10 function keys |
||
| Features | Wake-up Pin Sleepmode with Shutdown K15 3G/GPS Module; WLAN |
Wake-up Pin Sleepmode with Shutdown K15 3G/GPS Module |
Wake-up Pin Sleepmode with Shutdown K15 |
Wake-up Pin K15 |
| Programming | CODESYS V3.5 C/ C++; (Qt) |
|||
| Type | Vision3 12.1 | Vision3Plus 12.1 | Vision3 05.0 |
| Processor | 32 bit ARM Cortex A8 800 MHz |
32 bit ARM NXP i.MX6 800 MHz |
|
| Diagonal screen size | 12,1" (30,7 cm, 16:10) |
5" (12,7 cm, 15:9) | |
| Resolution (Pixel) | 1280 x 800 |
800 x 480 |
|
| Memory |
4 GB Flash 512 MB RAM |
8 GB Flash 2 GB RAM |
2 GB Flash 512 MB RAM |
| Interfaces |
2 x CAN 1 x 100 BASE-T1 1 x RS232 1 x USB 2.0 (Host) 2 x camera (analogue or Ethernet) |
4 x CAN 1 x 100 BASE-TX Ethernet 1 x RS232 2 x USB 2.0 (Host) 4 x camera (analogue or Ethernet) |
2 x CAN 1 x RS232 1 x USB (Host) 2 x camera (analogue or Ethernet) |
| Special features |
Touch (Projective Capacitive Touchscreen) Ambient light sensor Integrated loudspeaker |
Touch (Projective Capacitive Touchscreen) Ambient light sensor Integrated loudspeaker |
|
| Features | Wake-up Pin Wake-up Timer Sleepmode with Shutdown K 15 |
Wake-up Pin Wake-up Timer Sleepmode with Shutdown K 15 |
Wake-up Pin K15 |
| Programming | CODESYS V3.5 C/ C++; (Qt) |
CODESYS V3.5 C/ C++; (Qt) |
|