The compact, back-lit 7" TFT colour display with integrated high-end eVision² display controller is characterized by very high image quality, low reflection, high colour saturation and optimal readability, even under the worst of lighting conditions.
The display is protected by a robust aluminium/plastic housing and can either be installed directly in the instrument panel or mounted in the driver's/operator's field of vision using a RAM Mount
® system in the cockpit.
Ten freely programmable, illuminated function keys, together with the optional touchscreen function, provide a human-machine interface that is easy to operate.
Up to two external cameras can be connected to the display via the two integrated composite video ports and controlled via software.
- 7.0" monitor with large angle of view, high contrast ratio
- Programming in CoDeSys® V3
- Display of PDF files, animations and videos, 3D capability
- 2 camera interfaces with picture-in-picture feature
- 3G modem and/or GPS module
available as an option
- Real-time clock
- Operation possible in 12V and 24V systems
- Waterproof and dustproof IP65 housing