DISPLAYS WITH INTEGRATED CONTROLLER

Displays with integrated controller
Easy operation due to graphical user interface
  The ease of operation and the provision of vehicle information have also played an important role in the field of mobile work machines for some time.
The displays must be easy to read even in poor lighting conditions, and the graphic depiction must be as intuitive and self-explanatory as possible. The design of the right control and display units and their arrangement in the driver's field of vision create high requirements for the designer.
With its displays that can be parameterised and programmed, HYDAC ELECTRONIC offers an extremely flexible yet easy-to-handle solution for display issues – suitable for any application.


Display, user interface and controller in one housing
  Displaying vehicle data, parameters and values in an optimal arrangement, dynamically highlighting important information, and visually reacting according to the situation. HYDAC ELECTRONIC offers a range of displays with integrated controllers that satisfy these demands.
The free design of the displays and the easy operation of the machine with visual reference represent a significant increase in comfort for every machinery manufacturer. The HY-eVision 10.4 is a cost-effective display unit in the 10" class with a touchscreen and camera inputs for high visual demands.
The units of the HY-eVision2 family and of the new Vision3 family offer a number of additional features. The higher resolution and 3D capability of these units are just two examples.
  Whatever the requirements, HYDAC ELECTRONIC has the right unit.

 

Overview Displays HY-eVision2
Type HY-eVision2 7.0 HY-eVision2 7.0
Touch
HY-eVision2 7.0
Optical Bonding
HY-eVision2 10.4 PCT
Processor  32 bit ARM Cortex A8
800 MHz
Diagonal screen size
 7" (17,8 cm, 16:9)
 10,4" (26 cm, 4:3)
Resolution (Pixel)
 800 x 480
 1.024 x 768
Memory  512 MB Flash 256 MB RAM
(Option 1 GB Flash, 512 MB RAM)
 1 GB Flash
512 MB RAM
 1 GB Flash
512 MB RAM
 1 GB Flash
512 MB RAM
Interfaces
2 x CAN
1 x LAN
1 x RS232
1 x USB (Host)
2 x Camera
(analogue or Ethernet)
2 x CAN
1 x LAN
1 x RS232
1 x USB (Host)
2 x Camera
(analogue or Ethernet)
2 x CAN (+2 x CAN optional)
1 x LAN
1 x RS232
1 x USB (Host)
2 x Camera
(analogue or Ethernet)
4 x CAN
1 x LAN
1 x RS232
1 x USB (OTG)
2 x Camera
(analogue or Ethernet)
Special features
Buzzer
Ambient light sensor
10 function keys
Touch (Projective Capacitive Touchscreen) Buzzer Ambient light sensor 10 function keys
Features  Wake-up Pin
Sleepmode with Shutdown
K15
3G/GPS Module; WLAN
 Wake-up Pin
Sleepmode with Shutdown
K15
3G/GPS Module
Wake-up Pin
Sleepmode with Shutdown
K15
 
 Wake-up Pin

 K15
Programming   CODESYS V3.5
C/ C++; (Qt)



Overview Displays Vision3
Type Vision3 12.1 Vision3Plus 12.1 Vision3 05.0
Processor  32 bit ARM Cortex A8
800 MHz
32 bit ARM NXP i.MX6
800 MHz
Diagonal screen size  12,1" (30,7 cm, 16:10)
5" (12,7 cm, 15:9)
Resolution (Pixel)  1280 x 800
800 x 480
Memory
 4 GB Flash
512 MB RAM
 8 GB Flash
2 GB RAM
 2 GB Flash
512 MB RAM
Interfaces
2 x CAN
1 x 100 BASE-T1
1 x RS232
1 x USB 2.0 (Host)
2 x camera
(analogue or Ethernet)
4 x CAN
1 x 100 BASE-TX Ethernet
1 x RS232
2 x USB 2.0 (Host)
4 x camera
(analogue or Ethernet)
2 x CAN
1 x RS232
1 x USB (Host)
2 x camera
(analogue or Ethernet)
Special
features
Touch
(Projective Capacitive Touchscreen)
Ambient light sensor Integrated loudspeaker
Touch
(Projective Capacitive Touchscreen)
Ambient light sensor Integrated loudspeaker
Features  Wake-up Pin
Wake-up Timer Sleepmode with Shutdown
K 15
 Wake-up Pin
Wake-up Timer Sleepmode with Shutdown
K 15

Wake-up Pin
 K15
Programming   CODESYS V3.5
C/ C++; (Qt)
  CODESYS V3.5
C/ C++; (Qt)




Add to inquiry list