VISION3 05.0

New Mobile Display
with integrated controller
Vision3 05.0

The new Display Vision3 05.0 is the smallest member of HYDAC / TTControl‘s rugged operator interface family. It has a robust, 5.0” touchscreen display with a built-in controller.  The display is intuitive, easy to use and capable of providing all necessary functions to assist operators in their daily work. In addition to several communication interfaces, the display is equipped with an ambient light sensor, a multi-color LED and an integrated loudspeaker.

The Vision3 05.0 display is optically bonded for perfect sunlight readability. The housing is sealed and the device withstands extreme temperatures, as well as shocks and vibrations. It perfectly answers operators’ demands for low cost, in-vehicle solutions and the visualization of standard vehicle parameters such as engine speed and further control data.

The  programming can be carried out using  CODESYS ® V3 or C/C++. The displays are  protected by a compact robust housing and can  either be built directly into the instrument panel  or surface-mounted in the field of vision of the driver / operator using a RAM Mount® system in  the cockpit.



PRODUCT ADVANTAGES

  • User-friendly, self-explanatoryandtimesaving graphical design and operation surface
  • High image brilliance and high contrast
  • Multi-touch functionality
  • Integrated  loudspeaker
  • Interfaces: 2 x CAN, 1 x USB 2.0 Host, 1 x RS232
  • Robust housing suitable for mobile applications and easily cleaned housing with IP65 front and back side.
  • Programmable in CODESYS® V3 with enhanced target visualization, including support for CANopen ®  master or C/C++

Add to inquiry list