HYDAC / TTControl have enhanced their existing display portfolio by a 12.1" display. The modern flat housing design in tablet style is characterised by its powerful graphics CPU. Thanks to the 16:10 PCT touch screen the recognition of multitouch gestures, such as swipe/tap and gestures, the user is provided with a easy-to-handle and modern operator interface. Multi media capability is also given via Ethernet cameras, which enables the visualisation up to 4 parallel video streams in combination with 3D objects. Multimedia capability offers major benefits in combination with integrated loudspeakers. An integrated video player expands the range of possibilities.
Various interfaces such as Ethernet, RS232, CAN, USB are available to the user. The programming can be carried out using CODESYS, C/C++ and Qt. The displays are protected by