HY-TTC 30X-H

The HY-TTC 30X-H module is an intelligent I/O module which can be driven and parameterized via CANopen Standard according to CiA DS 401.

It offers the opportunity of extending control systems with additional inputs and outputs, and hence additional functionality, in a simple and uncomplicated way.

The 30X-H variant has been optimized for expansion to include additional hydraulic functions.

The PID control devices built into the instrument make it possible to develop independent proportional controls in conjunction with the powerful PWM outputs and the current measurement.

The module is protected by the well proven, robust and compact housing, specially designed for the off-highway automotive industry.
  • Freely configurable Node-ID via CAN

  •  30 inputs and outputs:

                     - 10 analogue inputs

                     - 4 Timer inputs

                     - 8 PWM outputs, high-side:

                             - 6 with integrated current measurement

                     - 2 digital outputs, low-side

                     - 6 ratiometric voltage outputs

  • Robust, very compact aluminium die-cast housing with pressure equalization via a waterproof Gore-Tex® membrane

  • Waterproof, 48-pin male connection