HY-TTC 30XS-H

The HY-TTC 30XS-H module was developed for distributed applications with increased functional safety.
Using the general standard, CANopen Safety to CIA DS 304 and CIA DS 401, the module can be easily controlled and integrated in the existing control system.
The HY-TTC 30XS-H module was developed in accordance with the international standard ISO/EN 13849 and is certified by TÜV NORD. It meets the requirements of Functional Safety
according to PL c (Performance Level c).
The 30XS-H version has been optimised for system expansion to include additional hydraulic functions.
The module is protected in a proven, robust and compact housing, specially designed for the off-highway automotive industry.
  •  PL c certified
  •  30 inputs and outputs:
                  - 10 analogue inputs
                  - 4 timer inputs
                  - 8 PWM outputs, high-side:
                  - 6 with integrated current measurement
                  - 2 digital outputs, low-side
                  - 6 ratiometric voltage outputs
  •  Freely confi gurable Node-ID via pin
  •  Robust, very compact die-cast aluminium housing
  •  Waterproof, 48-pin male connection