HY-TTC 36X

The HY-TTC 36X module is an intelligent I/O module which can be driven and parameterized via CANopen Standard according to CiA DS 401.

It offers the opportunity of extending control systems with additional inputs and outputs, and hence additional functionality, in a simple and uncomplicated way.

The PID control devices built into the instrument make it possible to add independent proportional controls in conjunction with the powerful PWM outputs and the current measurement.

The module is protected by the wellproven, extremely compact housing of the 16-bit controller family, which was specially designed for the off-highway vehicle industry.

  • 36 inputs and outputs:

                    - 4 PWM outputs

                    - 8 digital outputs

                    - 8 analogue inputs

                    - 16 digital inputs

  • Robust aluminium die cast housing with pressure equalization via a waterproof Gore-Tex® membrane

  • Waterproof, 80-pin male connection

  •  E12 type approval


Add to inquiry list