HY-TTC 48XS

The HY-TTC 48XS module is an intelligent I/O module which is certified according to CiA DSP 304 via CANopen Safety and which can be driven and parameterized according to CiA DSP 401.

The HY-TTC 48XS module was developed in accordance with the international standard ISO/EN 13849 and is certified by TÜV NORD. Therefore, it meets the requirements of safety levels PL d (Performance Level d).

For the CPU, it uses the safety CPU XC2287M which was specially developed by Infineon for safety applications. This offers enhanced safety features for the protection of the internal RAM and Flash memories.

The module is protected by the wellproven, robust and compact housing, specially designed for the off-highway automotive industry.

  • PL d
  • Additional watchdog CPU

  • 48 inputs and outputs:

                     - 16 power outputs

                     - 4 current measurement inputs

                     - 8 analogue inputs: voltage/current

                    - 8 analogue inputs: voltage, configurable

  • All inputs and outputs are configurable and are protected against overvoltage and short circuits

  • Stabilized, adjustable sensor voltage supply with internal monitoring

  • No reset caused by dip in voltage when starting engine

  • Robust aluminium die-cast housing with a waterproof 80-pole male connection and pressure equalization via a waterproof Gore-Tex® membrane