ADAPTOR

for solder-free pipe couplings in accordance with DIN 2353

Scope of delivery:

  • DKO gauge connection
    with 24° conical nipple and mounted coupling
    of elastic NBR O-ring on the conical nipple
  • Gauge connections
  • Gauge connection 37° flare coupling SAE J514
Add to inquiry list