DIRECT GAUGE CONNECTION

Delivery programme
  • Manometer direct connection

Internal thread Pmax Length
ISO 228-G 1/4 63 MPa 14.5 mm
ISO 228-G 1/2 17 mm
1/4 NPT -

  • Manometer connection for bulkhead partition
Inner thread Outer thread Length
ISO 228-G 1/4 1620 / M16x2 38 mm
ISO 228-G 1/2 42.5 mm
1/4 NPT
Remark: without check valve
Add to inquiry list