REDUCER

Adapter for connection to the measurement devices on various line openings by screwing in

Delivery programme

Outer thread Pmax Length Screw-in length
M 12x1.5 63 MPa 19 mm 10 mm
M 16x1.5 19 mm 10 mm
ISO 228-G 1/8 40 MPa 19 mm 8 mm
ISO 228-G 1/2 63 MPa 10 mm 14 mm
ISO 228-G 3/4 13 mm 12 mm
½ NPTF 10 mm 18 mm

Add to inquiry list