WELD ADAPTOR

Welding adaptors are used as mechanical connection elements wherever line openings for test points are to be set up quickly, securely and inexpensively.

Delivery programme

Thread G p max Length Diameter
M 14 x 1.5 63 MPa (9000 psi) 30 mm 22 mm
ISO 228 – G 1/4

Add to inquiry list