COUPLING FOR BRAKING SYSTEMS

The brake line coupling was developed for utilisation in hydraulic brake systems, as prescribed in France.

The locking of the halves of the coupling is carried out with precision spheres. The design of the flat valves guarantees absolute tightness, minimal oil loss and the avoidance of air becoming trapped during coupling.

The design of the coupling is in accordance with NFU 16006 and ISO 5676.

Serie BP10
Add to inquiry list