PIPELINE COUPLING

Pipeline couplings of the RS series are used for setting up a perfect connection between filled hydraulic lines without air pockets and enable disconnection without loss of medium. The couplings are coupled by screwing together the socket (fixed half) and the plug (loose half) until they reach the stop. This is possible by hand up to around 20 bars of pressure; when a tool is used, the coupling can also be coupled or decoupled,e even when subjected to higher pressure. The socket is protected against contamination and damages by the optionally available dust protection housing.
Series RS08
Add to inquiry list