FILTER HOUSINGS (ON BOARD)

Our "HYDAC Diesel PreCare" solution for efficient diesel filtration is available as a cup filter in two versions:

  • Diesel Pre-Filter in BestCost Design with manual water drainage as user-dependent solution.
  • Diesel Pre-Filter in HighTech Design with fully automatic drainage Plug&Play as innovative solution for user-independent, fully-automatic dewatering, even during suction operation.

Outstanding performance data achieved by 2-stage water removal and superb filtration characteristics through the use of synthetic media - these are the special features of these filters. Both systems are pre-filters on suction side and protect all components of the fuel system against water and particulate contamination. 

Our solution for efficient diesel main filtration HYDAC Diesel MainCare (HDM) offers highest dirt retention capacities and matches in terms of micron rating the requirements of modern injection systems. Most simple assembly and service, as well as the excellent filtration performance on the engine make this filter line to amitious users' first choice. The fully combustible filter element as well as the optimal use of materials conserve our environment.

Add to inquiry list