FAM 10

The units of the FluidAqua Mobil FAM 10 series work in accordance with the principle of vacuum dewatering for the separation of free and released water and of free and dissolved gases from hydraulic and lubrication fluids. Thanks to the HYDAC bypass filter element technology with high contamination retention capacity and separation capacity, the units achieve a very high economic efficiency. All of the units can be optionally furnished and also controlled with measuring technology for continuous monitoring of the water content and the solid particle contamination. An integrated heater for increasing the dewatering performance is available as an option. Simple and safe handling is ensured, thanks to the programmable-memory control (PLC) of the Siemens S7 series which is used in combination with a Siemens operating panel in various national languages.
  • Viscosity range: 15 ... 800 mm²/s
  • Contamination retention capacity in accordance with ISO 4572: 200 g
  • Flow rate (at 50 Hz): ≈ 15 l/min
  • The lowest or residual water contents, gas contents and particulate contamination of the operating fluid lead to:
    - Longer oil replacement intervals
    - Improved component service life duration
    - Higher machine availability
    - Reduction of Life Cycle Cost (LCC)