The units of the FluidAqua Mobil FAM 25/45/60/75/95 series works in accordance with the principle of vacuum dewatering for the separation of free and dissolved water and of free and released gases from hydraulic and lubrication fluids.
Thanks to the HYDAC bypass filter element technology with high contamination retention capacity and separation capacity, the unit achieves a very high economic efficiency.
All units are equipped with an AquaSensor AS 1000 for continuous monitoring of the water content and control of the unit.
A CS 1000 particle sensor for simultaneous monitoring of the solid particle contamination can be integrated as an option.
A heater can be optionally integrated or even retrofitted for enhancing the dewatering performance, for highly viscous fluids or with low fluid temperatures.
Simple and safe handling is ensured, thanks to the programmable-memory control (SPS) of the Siemens S7 series which is used in combination with a Siemens operating panel in many national languages.
- Flow rates (at 50 Hz) up to approximately 95 l/min
- Operating pressure 0 … 4.5 bar
- The lowest or residual water contents, gas contents and particulate contamination of the operating fluids lead to:
- Longer oil replacement intervals
- Improved component service life duration
- Higher machine availability
- Reduction of Life Cycle Cost (LCC)