The OffLine Separator OLS is a dewatering unit for hydraulic oils, diesel oils and lightweight transmission oil with densities less than 1000 kg/m3.
The dewatering functions in accordance with the coalescing principle.
The OLS is installed in the bypass flow, can however also be used as a transfer unit for diesel, optionally with prefilter.
Application in marine and off-shore market for sensitive systems (e.g. steering gears, transmissions, deck machines), for diesel oil/fuel dewatering (for reduction of wear to injection nozzles and injection pumps for motors), to transfer lines (for the reduction of downtimes) and for turbine lubrication oil.
- Cost-effective dewatering
- Oil-protective dewatering through coalescing / gravitation principle
- Unlimited water separation, because no absorbent filter elements are used
- Stainless steel housing for the prevention of internal corrosion
- Simple connection as bypass flow unit possible
- Connection-ready unit including pump available