OXS

HYDAC´s OXiStop is a tank solution with integrated, hydraulically driven degassing and dewatering unit. An integrated membrane prevents direct contact with the ambient air. This means that the tank can be designed for the differential operating volume actually needed, reducing its size. The pump flow rate is not important for the tank design. The fluid attains a very low gas and water content. Thanks to the membrane, which keeps the fluid "vacuum packed", it is also possible to install the OXiStop in extremely dusty or humid environments. HYDAC offers three standard sizes for a differential operating volume up to 70 liters. Additionally, customer-specific solutions can be realized. The OXiStop can be equipped with an optional return line filter, bypass flow filter, water / oil cooler as well as with the AquaSensor AS and the ContaminationSensor CS.
  • Oil volume reduction typically by a factor of 10
  • Increased oil service life due to
    - 80 % less oxygen content and
    - reduced contamination ingression (solid, liquid, gaseous) because of closed system by membrane
  • Reduced noise due to reduced cavitation by continuous degassing
Add to inquiry list