The service-friendly VarnishElimination Units VEU are used to condition mineral oils. They are particularly effective at removing oil aging products (varnish) from mineral oils. Varnish takes the form of insoluble oil ageing products which settle in the tank, in valves or in bearings. These can be filterable gels or solid paint-type deposits.
The VEU-F series of units is used offline. The removal of varnish is based on reducing the oil solubility for varnish with subsequent filtration.
Increased operating reliability of the system as a result of fewer deposits in hydraulic valves
Increase in the oil service life
Available as a complete unit for retrofitting to existing systems and for new systems