The FluidCleaner Mobil FCM is a mobile oile servicing and care unit and is used for offline filtration during the filling of plants and when hydraulic and lubrication media are being repumped.
With the FCM, HYDAC is offering a flexible and dependable service device for fluid care and servicing which considerably increases the lifetime of operating media, components and thus entire plants and thereby reduces operating costs.
For utilisation in hydraulic and lubrication oil plants in different industries (e.g. machine tools, plastic injection machines, paper machines, construction machines, steel industry, marine and offshore, mobile industry)
- Flow rate: max. 100 l/min
- Operating pressure: pmax = 10 bar
- Viscosity range: max. 15 ... 1000 mm²/s
- Avoidance of cost-intensive component damage and system downtimes
- Safe and convenient handling
- Increased oil service lifetimes
- Reduction of Life Cycle Cost LCC