The barrel transport and filtration cart FT 5 is a mobile oil servicing and care unit used for filtration during the filling of plants and when repumping hydraulic and lubrication media.
The unit is intended for carrying along a standard oil barrel (200 l).
A switch on the unit enables simple changeover between pumping operations with and without filtration.
For utilisation on hydraulic and lubrication oil plants in different industries.
- Flow rate: max. 30 l/min / 40 l/min
- Operating pressure: 4.5 bar
- Convenient filtration in bypass flow
- Safe and simple transport of a 200 l standard oil barrel
- Simple handling
- Filling with defined oil cleanliness
- Increased system availability
- Reduction of Life Cycle Cost LCC