OFU

The Filter Repumping Unit OFU is used as a mobile oil servicing and care unit for filtration during the filling of plants and when hydraulic and lubrication media are being repumped. Utilisation on hydraulic and lubrication oil plants in different industries.
  • Flow rate: max. 100 l/min
  • Operating pressure: max. 10 bar
  • Convenient filtration in bypass flow
  • Simple handling
  • Increased system availability
  • Reduction of Life Cycle Cost LCC