TW 5

The oil transport and filtration cart TW 5 is a mobile oil servicing and care unit used for the transport of oil and for filtration during the filling of plants and when repumping hydraulic and lubrication media. The device is equipped with an integrated 200 l tank. A switch on the unit enables simple changeover between pumping operations with and without filtration (optional).

For utilisation on hydraulic and lubrication oil plants in different industries.

  • Tank size: 200 l
  • Flow rate: max. 30 l/min / 40 l/min
  • Operating pressure: max. 4.5 bar
  • Safer and simpler oil transport
  • Convenient filtration in bypass flow
  • Simple handling
  • Increased system availability
  • Reduction of Life Cycle Cost LCC