OLF 5 (WITH MOTOR)

The compact and stationary fluid conditioning units of the OLF 5 are used for the fine filtration of hydraulic and lubrication oils in bypass flow. Versions without motor-pump unit are also available. The Toploader version is distinguished by the "upward" dismantling of elements (tool-free element replacement). The Dimicron elements used exhibit the following properties:
  • Particularly high contamination retention capacity
  • Environment-friendly disposal (ashability) and
  • water retention (optional: Aquamicron)
The OLF 5 is used on machine tools, plastic injection machines, mobile devices and in wind power.
  • Flow rate Hydraulic Line: max. 15 l/min
    Flow rate Lubrication Line: max. 4 l/min
  • Operating pressure Hydraulic Line: max. 4.5 bar
    operating pressure Lubrication Line: max. 3.5 bar
  • Improvement of component and filter service life
  • Greater machine availability
  • Longer oil change intervals
  • Lower space requirements through compact construction
  • High service-friendliness
  • High contamination retention capacity of the elements
  • Environment-friendly element disposal through ashability