AUTOFILT® ATF

Hybrid Technology - TwistFlow Strainer ATF
Coarse separation by centrifugal force with guaranteed filtration ratings

Features
  • Suitable for wide variability in the quality of untreated water
  • Copes easily with high contamination loads
  • Degree of separation associated with a centrifuge separator combined with defined filtration ratings
  • No transfer of contamination to the clean side
  • Flow rates up to 400 m3/h
 Advantages
  • Consistent filtrat quality
  • Continuous filtration – constant self-cleaning
  • No turning parts – easy to service and low maintenance
  • Available as system solution for higher flow rates
 Areas of application
  • Snow water treatment (protection of snow cannons and snow lances)
  • Pre-filter to relieve sand filters
  • Filtration of surface water
  • Pre-filtration before membrane-, ozon-, UV-systems
  • Pre-filtration before waste water treatment plants