Downloads
Career
Data privacy
DE / English
Products
Industries & Systems
Service
Company
Products
Fittings / ball valves
Ball Valves
2-Way ball valves
Main Menu
Products
Fittings / ball valves
Ball Valves
2-Way ball valves
2/2 KH - Gewindeanschluss
Products
Industries & Systems
Service
Company
Ball Valves
2-Way ball valves
2/2 KH - Gewindeanschluss
2/2 KH - Anschweissanschluss
2/2 KH - Flanschanschluss
2/2 KH - Plattenanschluss
3-Way ball valves
Multiway ball valves
Ball valve accessories
Spare parts ball valves
display devices and accessories
Pressure gauges
coaxial valves
Back
DE / English
Standorte
Downloads
Career
Data privacy
Imprint
Legal information
Product liability
Data privacy
Products
Industries & Systems
Service
Company
DE / English
Standorte
Downloads
Career
Data privacy
...
Fittings / ball valves
Ball Valves
2-Way ball valves
2/2 KH - Gewindeanschluss
Products
Fittings / ball valves
2-Way ball valves
2/2 KH - Gewindeanschluss
2/2 KH - Anschweissanschluss
2/2 KH - Flanschanschluss
2/2 KH - Plattenanschluss
Back
Products
Filtration and fluid conditioning
Hydraulic accumulators
Valves
Manifolds, housings
Heat exchangers / coolers
Cooling systems
Pumps
Bell housings and accessories
Sensors
Measurement, display and analysis tools
Control technology, connectivity
Solenoid technique
Fittings / ball valves
Mounting technology
Pipe connections
Couplings for fluids
Power units
Motion control systems
High pressure hydraulics
Mobile Hydraulics
Mobile Valves
Cylinders
Services
Software Suite
Imprint
Legal information
Product liability
Data privacy
Overview
Product search
Contact
Overview
Product search
Contact
2/2 KH - GEWINDEANSCHLUSS
Product description
Material no.
Search
Reset
Acceptance / test certificate
HPZ (Conforming to ISO/IEC 170
without acceptance
other
Ball valve body material
Steel
Brass
Stainless steel
Connection / flange designatio
G
LR
NPT
ORFS
Rp
SAE
SR
Connection type ball valve
external thread
inner thread
cutting ring
Design handle
straight handle
cranked handle
without handle
sloping handle
design type ball valve
KHB
KHM
KHN
KHNVN
KHNVS
Height [mm]
from 44 to 134
Length [mm]
from 63 to 226
locking device
without locking device
with locking device
mounting holes
without mounting holes
with mounting holes
Nominal pressure [bar]
4
14
16
18
25
30
40
50
64
100
105
140
250
315
350
400
420
500
Nominal pressure [Mpa]
0,4
1,4
1,6
1,8
2,5
3,0
4,0
5,0
6,4
10,0
10,5
14,0
25,0
31,5
35,0
40,0
42,0
50,0
Nominal pressure [Psi]
58
200
230
260
360
435
580
725
928
1.500
1.520
2.030
3.600
4.500
5.000
5.800
6.000
7.250
Nominal size DN
4
6
8
10
12
13
16
20
25
32
40
50
65
80
100
mm
Operation
electric drive
Handle
Square size
SW05
SW06
SW07
SW08
SW09
SW10
SW12
SW14
SW16
SW17
SW19,9
SW20
SW04,8
SW06,3
SW06,5
SW08,2
SW08,5
SW09,8
without specification
standard
DIN2353,ISO8434-1-light series
ISO 7-1 / DIN EN 10226
DIN2353,ISO8434-1 heavy series
DIN ISO 228
SAE J514 / ISO 11926-1
ANSI B1.20.1
ISO 8434-3
Surface protection
galvanized
Without protection
Nickel coated
zinc-nickel
switching position monitoring
with mech. limit switch
without switch pos. monitoring
Werkstoff Kennnziffer
Steel-Steel-POM-NBR
Steel-Steel-POM-FPM
Steel-Steel-PTFE-FPM / PTFE
Steel-Steel-PTFE-FPM
Steel-Stainless Steel-POM-NBR
Steel-Stainless Steel-POM-FPM
Brass-Brass-PTFE-NBR
Brass-Brass-PTFE-PTFE
St.Steel-St.Steel-POM-NBR
St.Steel-St.Steel-POM-FPM
St.Steel-St.Steel-PTFE-PTFE
St.Steel-St.Steel-PTFE-FPM
St.Steel-St.Steel-PEEK-NBR
Width [mm]
from 25 to 113
Search
Reset