MULTIWAY BALL VALVES

HYDAC 3/2 and 4/2-way ball valves are, according to DIN 2429, units which are used to deflect and block a pressure flow.

HYDAC Multiway ball valves are distinguished by 2 designs:

- KH3 nominal diameter of 04 mm to 32 mm

- KH4 nominal diameter of 04 mm to 32 mm